IESNA:LM-63-2002
[TEST]P1055571
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-S1000D940-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2687
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1532.1 1519.5 1512.6 1502.3 1486.2 1464.5 1440.4 1412.9 1380.8 1346.4
1308.6 1267.4 1222.7 1176.8 1128.7 1079.4 1029 975.2 921.3 867.4
811.3 756.3 702.4 646.3 586.7 532.8 475.6 417.1 358.7 301.4
242.9 190.2 139.8 91.7 49.3 17.2 0
1532.1 1539 1530.9 1516 1490.8 1456.4 1419.8 1378.5 1332.7 1284.6
1229.6 1174.6 1117.3 1056.5 994.6 931.6 867.4 803.3 739.1 673.8
610.8 548.9 488.2 428.6 371.3 317.4 263.6 218.9 184.5 152.4
121.5 94 69.9 48.1 29.8 12.6 0
1532.1 1524.1 1509.2 1475.9 1435.8 1387.7 1333.8 1270.8 1204.3 1132.2
1057.7 982 904.1 829.6 756.3 685.3 617.6 552.3 491.6 434.3
380.4 335.8 302.5 269.3 238.3 210.8 184.5 160.4 137.5 115.7
96.3 76.8 59.6 42.4 27.5 12.6 0
1532.1 1525.2 1495.4 1454.2 1401.4 1337.3 1268.5 1190.6 1102.4 1011.8
925.9 841.1 758.6 681.8 611.9 545.5 483.6 425.1 379.3 347.2
317.4 288.8 257.8 233.8 208.6 186.8 165 144.4 124.9 107.7
89.4 72.2 56.1 40.1 25.2 11.5 0
1532.1 1529.8 1505.7 1457.6 1396.9 1329.2 1251.3 1164.2 1070.3 978.6
888.1 798.7 717.3 641.7 573 508.8 450.3 399.9 366.7 335.8
306 280.7 252.1 226.9 205.1 183.3 162.7 143.2 123.8 105.4
88.2 71 55 40.1 26.4 12.6 0
